HUBBELL CANADA
Image of 713-102 Page/Party® Series, Plant Paging/Intercom Amplifier
Image of 713-102 Page/Party® Series, Plant Paging/Intercom Amplifier

Page/Party® Series, Plant Paging/Intercom Amplifier

Brand: GAI-Tronics

Catalog ID: 713-102

Remote Handset/Speaker Amplifier, 24 VDC

Page Party Intercom System

General

Catalog Number

713-102

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233511

Weather Rating

Indoor

Dimensions

Cubic Capacity

203.391 cu.in

Depth

3.1 in

Height

8.1 in

Weight

5.6 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm