

Brand: GAI-Tronics
Catalog ID: 726-101
Catalog Number
726-101
Color
Gray, Black
Material
Steel / ABS
Series
Page/Party® Series
Signal Type
Analog
UPC
850025795203
Weather Rating
Indoor
Cubic Capacity
470.42281 cu.in
Depth
9.35 in
Height
4.81 in
Weight
7 lb
Width
10.46 in
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor