HUBBELL CANADA
Page/Party® Series, Plant Paging/Intercom Subset
Image of 7265-101 Page/Party® Series, Plant Paging/Intercom Subset
Image of 7265-101 Page/Party® Series, Plant Paging/Intercom Subset

Page/Party® Series, Plant Paging/Intercom Subset

Brand: GAI-Tronics

Catalog ID: 7265-101

Desktop Subset, Multi-Party Line

Page Party Intercom System

General

Catalog Number

7265-101

Color

Gray, Black

Material

Steel / ABS

Series

Page/Party® Series

Signal Type

Analog

UPC

850025795128

Weather Rating

Indoor

Dimensions

Cubic Capacity

470.42281 cu.in

Depth

9.35 in

Height

4.81 in

Weight

7 lb

Width

10.46 in

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor