HUBBELL CANADA
Image of 7805-001 Page/Party® Station, Hazardous DIV1, Multi-Party, 120 VAC
Image of 7805-001 Page/Party® Station, Hazardous DIV1, Multi-Party, 120 VAC

Page/Party® Station, Hazardous DIV1, Multi-Party, 120 VAC

Brand: GAI-Tronics

Catalog ID: 7805-001

Indoor Hazardous Area Station, Multi-Party Line 120 VAC operation. NRTL approved for use in USA and Canada: - Class I, Div 1, Groups C and D - Class II, Div. 1, Groups E, F and G - Class III, Div. 1

Page Party Intercom System

General

Catalog Number

7805-001

Color

Gray

Material

Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Handset/Speaker Station

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233740

Weather Rating

Indoor

Dimensions

Cubic Capacity

579.544 cu.in

Depth

5.6 in

Height

13.1 in

Weight

27 lb

Width

7.9 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm