HUBBELL CANADA
Panel N1C/RHC/Wagie 6.25 X 4.25, Carbon Steel - White
Image of N1P0608 Panel N1C/RHC/Wagie 6.25 X 4.25, Carbon Steel - White

Panel N1C/RHC/Wagie 6.25 X 4.25, Carbon Steel - White

Brand: Wiegmann

Catalog ID: N1P0608

Panel N1C/RHC/Wagie 6.25X4.25 Carbon Steel - White

The N1P Series back panels are designed for mounting lightweight electrical components. Used primarily in small N1C and RHC enclosures.

  • Fabricated from carbon steel
  • Painted with white polyester powder

14 gauge (non-perforated). White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Small (NIC), NEMA 3R Small (RHC), NEMA 12 WAGIE. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

General

Application

Used for mounting lightweight control components.

Catalog Number

N1P0608

Color

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

N1P Series

Type

Back Panel

UPC

786725341054

Dimensions

Actual Height

6.25 in

Actual Width

4.25 in

Height

6 in

Weight

0.6 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

2240