
Brand: TradeSelect
Catalog ID: MBSP
Partition MBS-P is designed for use with MBS-2, MBS-3 and MBS-4 boxes, Once these partitions are installed, the masonry box meets Canadian Electrical Code requirements specified in clause 12-3034, allowing the installation of devices connected to different power sources within the same box
Application
Partition For use with masonry box in MBS series
Bracket Type
No Bracket
Catalog Number
MBSP
Color
Drawn or Welded
Welded
Material
Steel
Plaster Ears
No
Type
Box Divider, Accessories
UPC
626463002896
Actual Depth
0.052 in
Raised Ground
No
Weight
0.12 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Carton Quantity
50