
Brand: Burndy
Catalog ID: PAT81KFT18V
Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type
2.6Ah 18V NiMH
Catalog Number
PAT81KFT18V
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
Dieless
EU RoHS Indicator
Yes
Power Source
120V-AC Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT® 4-POINT®
Type
Crimper
UPC
781810376980
UPC 14 Digit GTIN
00781810376980
Dimension - Height mm
353.1 mm
Dimensions
17.6 in x 3.7 in x 13.9 in
Height
13.9 in
Length
17.6 in
Weight
14 lb
Width
3.7 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Battery Type
2.6Ah 18V NiMH
Power Source
120V-AC Charger
Recharge Time
0.75 h