

Brand: Hubbell Premise Wiring
Catalog ID: PC110C5EL12
Standard Product
Attenuation
.1dB
Boot Type
Polycarbonate
Catalog Number
PC110C5EL12
Item Type
SPEEDGAIN 110 Connecting Block System
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Performance
Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -
Plug Type
110 Punch Down
Product Family
Cat 5E
Specifications
Material - Polycarbonate UL 94V-0
Temperature Rating
Per TIA
UPC
662620836010
Outside Diameter
0.218
Voltage Rating
600V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#26-22 AWG
Industry Standard(s)
Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations
Attenuation
.1dB
Performance
Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -
Temperature Rating
Per TIA
Boot Type
Polycarbonate
Carton Quantity
20