HUBBELL CANADA
Image of DFPCSCSCE5MM Patch Cord, Fiber, Multi Mode, SC-SC, Duplex, 10 Gig, 5 Meter Length
Image of DFPCSCSCE5MM Patch Cord, Fiber, Multi Mode, SC-SC, Duplex, 10 Gig, 5 Meter Length
Discontinued

Patch Cord, Fiber, Multi Mode, SC-SC, Duplex, 10 Gig, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSCSCE5MM

Patch Cord, Fiber, Multi Mode, SC-SC, Duplex, 10 Gig, 5 Meter Length

Plenum Rated

Product details

General

Application

SC to SC

Catalog Number

DFPCSCSCE5MM

Color

Connector Type

SC to SC

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620200392

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

5 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Wire Type

Multimode

Logistics

Carton Quantity

25

Resources and downloads