

Brand: Hubbell Premise Wiring
Catalog ID: DFHPCLCLCE2MM
Plenum Rated
Application
Fiber Data Cross Connect
Catalog Number
DFHPCLCLCE2MM
Color
Aqua
Connector Type
LC-LC
Construction Material - Main
Plenum PVC
UPC
662620360911
Length (Meters)
2 m
Fiber Type
OM3
Mode
multimode
Industry Standard(s)
Connector Type
LC-LC
Carton Quantity
25