HUBBELL CANADA
Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 3 Meter Length
Image of DFPCSCSCE3MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 3 Meter Length
Discontinued

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSCSCE3MM

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 10GbE, 3 Meter Length

Plenum Rated

General

Application

SC to SC

Catalog Number

DFPCSCSCE3MM

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620200385

Dimensions

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50