HUBBELL CANADA
Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 1 Meter Length
Image of DFPCSCSCC1MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 1 Meter Length
Discontinued

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSCSCC1MM

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 1 Meter Length

Plenum Rated

General

Application

SC to SC

Catalog Number

DFPCSCSCC1MM

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Size

62.5 Micron, OM1

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620801025

Dimensions

Length (Meters)

1 m

Pitch

6

Size

62.5 Micron, OM1

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM1, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50