HUBBELL CANADA
Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 2 Meter Length
Image of DFPCSCSCC2MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 2 Meter Length
Image of DFPCSCSCC2MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 2 Meter Length
Image of DFPCSCSCC2MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 2 Meter Length
Image of DFPCSCSCC2MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 2 Meter Length
Discontinued

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSCSCC2MM

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 62.5/125, 2 Meter Length

Plenum Rated

General

Application

SC to SC

Catalog Number

DFPCSCSCC2MM

Color

Connector Type

SC to SC

Construction Material - Main

Glass Fiber

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Size

62.5 Micron, OM1

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620801032

Dimensions

Display Size

62.5 Micron, OM1

Length (Meters)

2 m

Pitch

6

Size

62.5 Micron, OM1

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM1, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

SC to SC

Logistics

Carton Quantity

50