HUBBELL CANADA
Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 3 Meter Length
Image of DFPCSTSCS3SM Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 3 Meter Length
Discontinued

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCS3SM

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 3 Meter Length

Standard Product

General

Application

ST to SC

Catalog Number

DFPCSTSCS3SM

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620822198

Dimensions

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OS2,SM

Wire Type

Singlemode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

25