HUBBELL CANADA
Patch Cord, Fiber Optic, ST-Style to SC, DuplexMulti Mode, 62.5/125, 3m
Image of DFPCSTSCC3MM Patch Cord, Fiber Optic, ST-Style to SC, DuplexMulti Mode, 62.5/125, 3m
Image of DFPCSTSCC3MM Patch Cord, Fiber Optic, ST-Style to SC, DuplexMulti Mode, 62.5/125, 3m
Discontinued

Patch Cord, Fiber Optic, ST-Style to SC, DuplexMulti Mode, 62.5/125, 3m

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCC3MM

Patch Cord, Fiber Optic, ST-Style to SC, DuplexMulti Mode, 62.5/125, 3m

Standard Product

General

Application

ST to SC

Catalog Number

DFPCSTSCC3MM

Color

Connector Type

ST to SC

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620805177

Dimensions

Display Size

62.5 Micron, OM1

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM1, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

50