HUBBELL CANADA
Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 50/125, 2 Meter Length
Image of DFPCSTSTD2MM Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 50/125, 2 Meter Length
Discontinued

Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 50/125, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSTD2MM

Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 50/125, 2 Meter Length

Standard Product

General

Application

ST to ST

Catalog Number

DFPCSTSTD2MM

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620821832

Dimensions

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50