HUBBELL CANADA
Image of HC5EB01 Patch Cord, Speed Gain, Cat5E, Slim, Blue, 1'
Image of HC5EB01 Patch Cord, Speed Gain, Cat5E, Slim, Blue, 1'
Discontinued

Patch Cord, Speed Gain, Cat5E, Slim, Blue, 1'

Brand: Hubbell Premise Wiring

Catalog ID: HC5EB01

Patch Cord, Speed Gain, Cat5E, Slim, Blue, 1'

Standard Product

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC5EB01

Color

Blue

EU RoHS Indicator

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Specifications

  • Length - 1-Foot
  • Product - Patch Cords

Temperature Rating

Per TIA

Type

Standard

UPC

662620234014

Dimensions

Length

1 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets And Exceeds ANSI/TIA

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Boot Type

PVC

Logistics

Carton Quantity

125