HUBBELL CANADA
Patch Panel, Jacks, Unloaded, 48-Port, 1-Unit, Angled
Image of UDX48A1U Patch Panel, Jacks, Unloaded, 48-Port, 1-Unit, Angled

Patch Panel, Jacks, Unloaded, 48-Port, 1-Unit, Angled

Brand: Hubbell Premise Wiring

Catalog ID: UDX48A1U

Patch Panel, Jacks, Unloaded, 48-Port,1-Unit, Angled

  • Unloaded
  • 48-Port
  • 1-Unit
  • Angled

General

Catalog Number

UDX48A1U

Color

Black

Number Of Ports

48

Series

Unloaded

Style

Angled

UPC

662620228136

Configuration

Number Of Ports

48

Logistics

Carton Quantity

1