HUBBELL CANADA
Patch Panels, Cat6, 24-Port, UniversalWiring, Angled
Image of HP624A Patch Panels, Cat6, 24-Port, UniversalWiring, Angled
Image of HP624A Patch Panels, Cat6, 24-Port, UniversalWiring, Angled

Patch Panels, Cat6, 24-Port, UniversalWiring, Angled

Brand: Hubbell Premise Wiring

Catalog ID: HP624A

Patch Panels, Cat6, 24-Port,UniversalWiring, Angled

  • 24-Port
  • UniversalWiring
  • Angled

General

Catalog Number

HP624A

Color

Number Of Ports

24

Product Family

Cat 6

Style

Angled

UPC

662620247212

Configuration

Number Of Ports

24

Logistics

Carton Quantity

1

Pallet Quantity

117