
Brand: Burndy
Catalog ID: PATMDCUTACSRKIT
The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Cutting ACSR (26/7) Cable up to 556.5 kcmil
Catalog Number
PATMDCUTACSRKIT
Crimp Force Capacity
6 ton
Power Source
120V-AC Charger
Series
PATRIOT® IN-LINE® Series
Tool Type
Battery Actuated Scissor Action
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
781810570012
Weight
0.45 lb
Crimping Ranges
Cutting Capacity: ACSR (26/7) up to 556.5 kcmil; Aluminum (AAC) up to 636 kcmil; Copper (soft drawn) up to 350 kcmil
Standards - RoHS Compliance Status
UI
Crimp Force Capacity
6 ton
Power Source
120V-AC Charger
Package Contents
ACSR Replacement Blade Set (Contains 2 Blades only) for PATMD-LW Cutter Jaw