HUBBELL CANADA
PATRIOT® Series, 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 2.6Ah 18V NiMH Batteries, 250V-AC Charger, Hard Case
Image of PAT46LW18V250V PATRIOT® Series, 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 2.6Ah 18V NiMH Batteries, 250V-AC Charger, Hard Case
Discontinued

PATRIOT® Series, 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 2.6Ah 18V NiMH Batteries, 250V-AC Charger, Hard Case

Brand: Burndy

Catalog ID: PAT46LW18V250V

PAT46 15T Latch Head Battery Crimper, NiMH, 250V-AC, Hard Case.

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, “latch head” with 355º head rotation
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Battery Type

2.6Ah 18V NiMH

Catalog Number

PAT46LW18V250V

Container Type

Hard Case

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

Recharge Time

0.75 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810654811

UPC 14 Digit GTIN

00781810654811

Dimensions

Dimension - Height mm

349.3 mm

Dimensions

18.65 in x 3.70 in x 13.75 in

Height

13.75 in

Jaw Width

2.00 in

Length

18.65 in

Weight

17.5 lb

Width

3.7 in

Conductor Related

Crimping Ranges

Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Force Related

Crimp Force Capacity

15 ton

Operational

Battery Type

2.6Ah 18V NiMH

Recharge Time

0.75 h