
Brand: Connector Mfg. Co. (CMC)
Catalog ID: PCL4
Used where padlocks are presently used;Economical locking device;Used where entrance is not required on a regular basis;Corrosion proof;Adjustable, will fit any hasp.
Catalog Number
PCL4
UPC
192663074426
Diameter - Ring
0.99 in
Length
2.2 in
Package Height
Package Length
Package Weight
0.138 lb
Package Width