HUBBELL CANADA
Penetrox_Groupshot_Image

PENA2BBLLB, Oxide Inhibitor

Brand: Burndy

Catalog ID: PENA2BBLLB

PENETROX Oxide Inhibitor.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

General

Catalog Number

PENA2BBLLB

Container Type

Drum

Trade Name

PENETROX™

UPC

781810444689

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Container Size

55 Gallon