
Brand: Burndy
Catalog ID: PENA5GAL
Application - For Use On
Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Catalog Number
PENA5GAL
Container Type
Pail
Pour Point
-15 °F
Temperature - Dropping Point Fahrenheit
230 °F
Trade Name
PENETROX™
UPC
781810592830
UPC 14 Digit GTIN
00781810592830
Viscosity at 100 Fahrenheit
305 °F
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature - Dropping Point Fahrenheit
230 °F
Viscosity at 100 Fahrenheit
305 °F
Carton Quantity
1
Container Size
5 Gallon
Pallet Quantity
360