HUBBELL CANADA
Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White
Image of BR106W Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

Brand: Hubbell Premise Wiring

Catalog ID: BR106W

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

  • 2-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

General

Application

Catalog Number

BR106W

Color

White

Construction

Construction Material - Main

Cutout

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Vertical

UPC

662620797885

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

2

Orientation

Vertical

Logistics

Carton Quantity

25