

Brand: Hubbell Premise Wiring
Catalog ID: IFP29GY
Accommodates Box Eliminator
Application
Standard Faceplate GSA
Catalog Number
IFP29GY
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 2-Gang
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
9
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620826677
Display Size
9-Port
Size
Standard
Weight
0.25 lb
Industry Standard(s)
Number of Gang(s)
2-Gang
Number Of Ports
9
Orientation
Vertical
Carton Quantity
10