HUBBELL CANADA
Phone/Data/Multimedia Hardware, FurniturePlate, 4-Port, Black
Image of FP4BK Phone/Data/Multimedia Hardware, FurniturePlate, 4-Port, Black

Phone/Data/Multimedia Hardware, FurniturePlate, 4-Port, Black

Brand: Hubbell Premise Wiring

Catalog ID: FP4BK

Phone/Data/Multimedia Hardware, FurniturePlate, 4-Port, Black

  • Work Area and Individual Port Labeling
  • Maximizes Internal Capacity By Positioning Jacks Outside Furniture Channel

Accommodates Full TIA Opening Specification

General

Application

Catalog Number

FP4BK

Color

Construction

Construction Material - Main

Cutout

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number Of Ports

4

Orientation

Horizontal

Specifications

  • Compatibility - Fits industry standard ANSI/TIA/EIA furniture outlet openings
  • Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620837826

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

4

Orientation

Horizontal

Logistics

Carton Quantity

10

Pallet Quantity

5100