HUBBELL CANADA
Image of 821-111E502 Plant Paging/Intercom Station
Image of 821-111E502 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 821-111E502

ICS Hazardous Area Handset/Speaker Single-party Station - 100-240 VAC - ATEX Zone 1, 8-ohm speaker output - Gray finish, 6' PVC handset cord

Industrial Communication System

General

Catalog Number

821-111E502

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

UPC

783586233931

Weather Rating

IP66

Dimensions

Cubic Capacity

2182.858848 cu.in

Depth

11.68 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 1

Weather Rating

IP66

Operational

Output Level Speaker

8 Ohm