HUBBELL CANADA
Image of 825-151B100 Plant Paging/Intercom Station
Image of 825-151B100 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 825-151B100

ICS SmartSeries Handset/Speaker Single-party Station - 100-240VAC - CE Safe area - 8-ohm speaker output with Smart Volume - SmartSeries features with RTU input/output - Orange finish, 6' PVC handset cord

Industrial Communication System

General

Catalog Number

825-151B100

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area

Weather Rating

IP66

Operational

Output Level Speaker

8 Ohm