
Brand: TayMac
Catalog ID: ZTC100
Catalog Number
ZTC100
Color
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
UPC
092326112925
Cubic Capacity
85.458472 cu.in
Depth
2.51 in
Height
5.83 in
Outside Width
5.875 x 5.875 x 2.50 in
Package Height
5.875 in
Package Length
2.5 in
Package Weight
0.925 lb
Package Width
5.875 in
Width
5.84 in
Width Inside
4.4375 x 4.4375 x 2.25 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
12
Minimum Pack Quantity
12
Packaging Type
Box
Pallet Quantity
480