HUBBELL CANADA
Image of NSP26GY Plate, Wall, Label-Less, 2-Gang, 6- Port, Gray
Image of NSP26GY Plate, Wall, Label-Less, 2-Gang, 6- Port, Gray
Discontinued

Plate, Wall, Label-Less, 2-Gang, 6- Port, Gray

Brand: Hubbell Premise Wiring

Catalog ID: NSP26GY

Plate, Wall, Label-Less, 2-Gang, 6- Port, Gray

  • Label-Less
  • 2-Gang
  • 6- Port
  • Gray

Label Less

General

Application

Data and Communications

Catalog Number

NSP26GY

Color

Gray

Construction

Molded

Cutout

6-Port

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

2-Gang

Number Of Ports

6

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502347

Dimensions

Display Size

Standard Sized Product

Size

Standard

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Number Of Ports

6

Orientation

Vertical

Logistics

Carton Quantity

10