HUBBELL CANADA
Plate, Wall, Label-Less, Mid-Sized, 1- Port, Light Almond
Image of NSP101LA Plate, Wall, Label-Less, Mid-Sized, 1- Port, Light Almond
Image of NSP101LA Plate, Wall, Label-Less, Mid-Sized, 1- Port, Light Almond
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 1- Port, Light Almond

Brand: Hubbell Premise Wiring

Catalog ID: NSP101LA

Plate, Wall, Label-Less, Mid-Sized, 1- Port, Light Almond

  • Label-Less
  • Mid-Sized
  • 1- Port
  • Light Almond

Midsize, Label Less

General

Application

Data and Communications

Catalog Number

NSP101LA

Color

Light Almond

Construction

Molded

Cutout

1-Port

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

1

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778504204

Dimensions

Display Size

Midsized Product

Size

Midsize

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

1

Orientation

Vertical

Logistics

Carton Quantity

25