
Brand: Hubbell Premise Wiring
Catalog ID: NS801W
Standard Product
Accessory Type
Frames
Application - For Use On
Audio Video
Catalog Number
NS801W
Color
White
Contact
Beryllium Copper
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
iSTATION HDMI Extenders and Cables
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
1
Series
FPTV
Size
2-Gang;4-Gang
Temperature Rating
Per TIA
Type
Type of Use
Audio Video
UPC
883778503825
Display Size
Standard Sized Product
Size
2-Gang;4-Gang
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Number Of Ports
1
Carton Quantity
100
Pallet Quantity
3600