
Brand: Hubbell Premise Wiring
Catalog ID: NS802W
Standard Product
Accessory Type
Application - For Use On
Audio Video
Catalog Number
NS802W
Contact
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
2
Size
2-Gang;4-Gang
Temperature Rating
Per TIA
Type
Type of Use
Audio Video
UPC
883778503924
Size
2-Gang;4-Gang
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Number Of Ports
2
Carton Quantity
10
Pallet Quantity
3600