HUBBELL CANADA
Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White
Image of NS770W Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White
Image of NS770W Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White
Image of NS770W Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White
Image of NS770W Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White
+1
Image of NS770W Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White

Brand: Hubbell Premise Wiring

Catalog ID: NS770W

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

General

Application

Catalog Number

NS770W

Color

White

Contact

Phosphor Bronze

Environmental Conditions

EU RoHS Indicator

Item Type

1) 6-Position 4-Conductor Jack

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

UPC

883778501708

Dimensions

Display Size

Standard Sized Product

Size

Standard

Weight

0.034 lb

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

4200