HUBBELL CANADA
Plates, Furniture Feed, Standard, 4- Port, White
Image of FP4W Plates, Furniture Feed, Standard, 4- Port, White

Plates, Furniture Feed, Standard, 4- Port, White

Brand: Hubbell Premise Wiring

Catalog ID: FP4W

Plates, Furniture Feed, Standard, 4- Port, White

  • Standard
  • 4- Port
  • White

Standard Product

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4W

Color

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

UPC

662620837796

Dimensions

Thickness

0.15

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10