
Brand: Killark
Catalog ID: PLUG1
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
Catalog Number
PLUG1
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG Series
Type
UPC
783936010618
Dimensions
0.708 in x 0.708 in x 0.59 in
Gross Weight with Packaging
0.07
Height
0.59 in
Hub Size
1/2"
Length
0.708 in
Weight
0.07 lb
Width
0.708 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
50