HUBBELL CANADA
PLUG2-EX - 3/4" Steel, (Zinc Plated) Threaded Insert Plug, Quad Listed
Image of PLUG2-EX PLUG2-EX - 3/4" Steel, (Zinc Plated) Threaded Insert Plug, Quad Listed

PLUG2-EX - 3/4" Steel, (Zinc Plated) Threaded Insert Plug, Quad Listed

Brand: Killark

Catalog ID: PLUG2-EX

3/4" Steel, (Zinc Plated) Threaded Insert Plug, Quad Listed

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Catalog Number

PLUG2-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

PLUG Series

Type

UPC

783936049748

Dimensions

Hub Size

3/4"

Certifications And Compliance

ATEX File Number

13ATEX1196U

EU RoHS Indicator

Contact Manufacturer

IECEx File Number

13.0073U

Logistics

Carton Quantity

50