
Brand: Killark
Catalog ID: PLUG2
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
Catalog Number
PLUG2
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG Series
Type
UPC
783936010625
Dimensions
0.918 in x 0.918 in x 0.59 in
Gross Weight with Packaging
0.11
Height
0.59 in
Hub Size
3/4"
Length
0.918 in
Weight
0.11 lb
Width
0.918 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
50