
Brand: Killark
Catalog ID: PLUG5
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
Catalog Number
PLUG5
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG Series
Type
UPC
783936010656
Dimensions
2.063 in x 2.063 in x 1 in
Gross Weight with Packaging
0.47
Height
1 in
Hub Size
1-1/2"
Length
2.063 in
Weight
0.47 lb
Width
2.063 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
10