HUBBELL CANADA
Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown
Image of GFRTR15 Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRTR15

Power Protection Devices, Receptacle, Self Test, GFCI, TR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown.

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

General

Catalog Number

GFRTR15

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant

UPC

883778999574

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10