HUBBELL CANADA
PowerGain™ Single Pole Panel Mount Frame Assembly, 200A, 480V
Image of HBL200P480 PowerGain™ Single Pole Panel Mount Frame Assembly, 200A, 480V
New

PowerGain™ Single Pole Panel Mount Frame Assembly, 200A, 480V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200P480

Collection name: PowerGain™

Panel Mount Frame Assembly, 200A, 480V, with Factory Installed Single Pole Receptacles (Green, White, Brown, Yellow, Orange)

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing.

  • UL Listed Solution
  • Pre-populated, color coded frae assebly
  • Highly conductive solid one-piece copper contacts
  • Individually keyed by phase to prevent mismating of device
  • 180 degree rotation and locking detent helps prevent inadvertent disconnection

High Power

General

Application

Data Center

Catalog Number

HBL200P480

Color

  • Green
  • White
  • Brown
  • Yellow
  • Orange

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon

Series

PowerGain™ Data Center Series

Style

200A 480 VAC Panel

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Type

Panel

UPC

783585789903

Electrical Ratings

Amperage Rating

200 A

Dielectric Strength

Withstands 3000V AC

Phase

3-Phase

Voltage Rating

600 VAC

Conductor Related

Number Of Poles

1

Number Of Wires

1

Wire Size

2Ø - 4Ø

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1691

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Logistics

Carton Quantity

5