HUBBELL CANADA
Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket, Side Hinged, 3.5"H x 8"D.
Image of BRMCCMB19X35X8 Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket, Side Hinged, 3.5"H x 8"D.
Image of BRMCCMB19X35X8 Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket, Side Hinged, 3.5"H x 8"D.
Discontinued

Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket, Side Hinged, 3.5"H x 8"D.

Brand: Hubbell Premise Wiring

Catalog ID: BRMCCMB19X35X8

Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket,Side Hinged, 3.5"H x 8"D.

  • Cable Management Hardware
  • Wall Mount Bracket
  • Side Hinged
  • 3.5"H x 8"D.

Bracket

General

Application

Side Hinge Bracket

Catalog Number

BRMCCMB19X35X8

Item Type

Standard Series

Material

Steel, Cold Rolled

Type

Bracket, Side Hinged

UPC

662620808178

Dimensions

Height

3.5 in

Weight

2.9 lb

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern