
Brand: TradeSelect
Catalog ID: 6650
Protector plate, Meets requirements of Canadian Electric Code rule 12-616
Application
Protector plate. Meets requirements of CEC rule 12-616.
Bracket Type
No Bracket
Catalog Number
6650
Color
Material
Steel
Type
Accessories
UPC
626463013137
Actual Depth
0.5 in
Raised Ground
No
Weight
6.5 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Carton Quantity
50
Pallet Quantity
18000