HUBBELL CANADA
Image of RL120 PULL CHAIN 2 CIRC 6A 125V L1/L2/L1+L2/

PULL CHAIN 2 CIRC 6A 125V L1/L2/L1+L2/

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL120

Pull Chain Switch 2 Circuit 6A L1/L2/L1+L2/off

PULL CHAIN 2 CIRC 6A 125V L1/L2/L1+L2/

General

Catalog Number

RL120

EU RoHS Indicator

Contact Manufacturer

Type

Lamp Switches

UPC

883778304194

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

2000