HUBBELL CANADA
PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour
Image of CFBS1R4PFB PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4PFB

Concrete Floorboxes, Recessed, PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

  • Corrosion-Resistant PVC Recessed 4" Round Floorbox
  • For Use In Concrete Floors
  • 5.00" Minimum Depth of Pour
  • Box Includes Installation Cover

PVC Construction; PVC Conduit Reducers Incuded

General

Application

Application - For Use On

Concrete

Catalog Number

CFBS1R4PFB

Color

Gray

Construction

Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Knockouts

2) 1/2"- 1 1/4", 2) 1" - 2"

Material

Thermoplastic

Mounting Method

Cast into Slab

Series

Recessed - CFB Series

Size

4 Inch Round

Type

UPC

783585544656

Dimensions

Dimensions

7.85 in x 6.45 in x 6 in

Height

6 in

Length

7.85 in

Size

4 Inch Round

Width

6.45 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Multi

Configuration

Knockouts

2) 1/2"- 1 1/4", 2) 1" - 2"

Mounting Method

Cast into Slab

Logistics

Carton Quantity

1

Pallet Quantity

95