HUBBELL CANADA
Image of HW-2PKENCAP PVC Encapsulated Screws, 2 Pack

PVC Encapsulated Screws, 2 Pack

Brand: Wiegmann

Catalog ID: HW-2PKENCAP

PVC Encapsulated Screws, 2 Pack

PVC encapsulated screws (package of 2).

PVC encapsulated screws (package of 2).

General

Accessory Type

Screws

Catalog Number

HW-2PKENCAP

EU RoHS Indicator

No

Material

Nonmetallic

Type

Accessory

UPC

786725858682

Dimensions

Weight

0.01 lb

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1