
Brand: Burndy
Catalog ID: QA31B
Application
For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bars
Catalog Number
QA31B
Connector Type
Single Clamp
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
325 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
QIKLUG
Temperature Rating
194
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810315323
UPC 14 Digit GTIN
00781810315323
Dimension - Bolt Size fraction
1/2
Dimension - D inch
1.38 in
Dimension - Height fraction
1-11/16
Dimension - Height inch
1.69 in
Dimension - Height mm
42.9 mm
Dimension - Hole Size fraction
17/32
Dimension - Hole Size inch
0.53 in
Dimension - Hole Size mm
13 mm
Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.31 in
Dimension - N inch
0.69 in
Dimension - Pad Width inch
1.19 in
Dimension - Stud Size inch
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - Copper Str Navy Size
250 (61) Navy;300 (91) Navy;350 (91) Navy
Conductor - Copper Str Navy Size Range
250 (61) Navy-350 (91) Navy
Conductor - Copper Str Size
250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range
250 kcmil-350 kcmil
Conductor Size
250-350 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
325 LBS/in
Temperature Rating
194
Connector Type
Single Clamp
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
6
Pallet Quantity
2880