
Brand: Burndy
Catalog ID: QB342N
Catalog Number
QB342N
Connector Type
Terminal
Material
Copper
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810006054
UPC 14 Digit GTIN
00781810006054
Dimension - B Length fraction
1-19/50 in
Dimension - B Length inch
1.38 in
Dimension - D inch
3.25 in
Dimension - Height fraction
49
Dimension - Height inch
1.94
Dimension - Height mm
49.3 mm
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
119 mm
Dimension - Length Overall inch
4.69
Dimension - N inch
0.63 in
Dimension - Pad Width inch
1.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
400 kcmil-500 kcmil
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Terminal
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Carton Quantity
6
Pallet Quantity
2088