HUBBELL CANADA
Image of QDA40 QDA40, Copper Terminal, 600-800 kcmil
Discontinued

QDA40, Copper Terminal, 600-800 kcmil

Brand: Burndy

Catalog ID: QDA40

Cast Copper Alloy Qiklug, 600 - 800 kcmil Commercial. 650 - 800 Navy, 4-3/16 in L, 2-1/8 in W.

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Dimension K: 1-1/16 IN, Dimension T: 3/8 IN, Stud/bolt Hole Size: 1 IN, Tongue Width: 2-1/8 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Installation Torque: 500 IN-LB, Height: 2-5/16 IN, Length: 4-3/16 IN

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Studs

Catalog Number

QDA40

Connector Type

Single Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325643

UPC 14 Digit GTIN

00781810325643

Dimensions

Dimension - Bolt Size fraction

1

Dimension - Height fraction

2-5/16 in

Dimension - Height inch

2.31 in

Dimension - Height mm

62 mm

Dimension - Hole Size inch

1.13 in

Dimension - Hole Size mm

27 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.19 in

Dimension - Pad Width inch

2.12 in

Dimension - Stud Size inch

1

Dimension - Width inch

2.13

Dimension - Width mm

54 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

650 (127) Navy;800 (127) Navy

Conductor - Copper Str Navy Size Range

650 (127) Navy-800 (127) Navy

Conductor - Copper Str Size

600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

600 kcmil-800 kcmil

Conductor Size

600-800 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Configuration

Connector Type

Single Clamp

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1